Specifications Table for EWAD-D-XR

EWAD240D-XR EWAD270D-XR EWAD300D-XR EWAD320D-XR EWAD350D-XR EWAD370D-XR EWAD390D-XR EWAD460D-XR EWAD510D-XR EWAD560D-XR EWAD600D-XR
Cooling capacity Nom. kW 242 (1) 271 (1) 294 (1) 321 (1) 343 (1) 369 (1) 393 (1) 453 (1) 510 (1) 559 (1) 598 (1)
Capacity control Method   Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless
  Minimum capacity % 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5
Power input Cooling Nom. kW 81.6 (1) 88.0 (1) 96.3 (1) 107 (1) 117 (1) 121 (1) 129 (1) 154 (1) 169 (1) 185 (1) 200 (1)
EER 2.96 (1) 3.07 (1) 3.06 (1) 3.00 (1) 2.94 (1) 3.06 (1) 3.05 (1) 2.95 (1) 3.01 (1) 3.02 (1) 2.99 (1)
ESEER 3.52 3.59 3.58 3.71 3.60 3.89 3.71 3.77 3.99 3.99 3.81
Dimensions Unit Depth mm 3,138 4,040 4,040 4,040 4,040 4,040 4,040 4,040 4,940 4,940 4,940
    Height mm 2,355 2,355 2,355 2,355 2,355 2,355 2,355 2,223 2,223 2,223 2,223
    Width mm 2,234 2,234 2,234 2,234 2,234 2,234 2,234 2,234 2,234 2,234 2,234
Weight Operation weight kg 3,100 3,500 3,500 3,500 3,500 3,500 3,500 3,880 5,040 5,040 5,040
  Unit kg 3,005 3,385 3,385 3,335 3,340 3,340 3,340 3,610 4,770 4,785 4,785
Water heat exchanger Type   Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube
  Water volume l 95 115 115 165 160 160 160 270 270 255 255
Air heat exchanger Type   High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler
Fan Air flow rate Nom. l/s 17,892 24,777 23,856 23,856 23,856 33,035 32,576 33,493 41,867 41,867 41,867
  Speed rpm 680 680 680 680 680 705 705 705 705 705 705
Compressor Quantity   2 2 2 2 2 2 2 2 2 2 2
  Type   Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Single screw compressor Asymmetric single screw compressor Asymmetric single screw compressor Asymmetric single screw compressor
Sound power level Cooling Nom. dBA 92 92 92 92 92 93 93 93 94 94 94
Sound pressure level Cooling Nom. dBA 73 (2) 73 (2) 73 (2) 73 (2) 73 (2) 74 (2) 74 (2) 74 (2) 74 (2) 74 (2) 74 (2)
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Circuits Quantity   2 2 2 2 2 2 2 2 2 2 2
Charge Per circuit kg 30.0 31.0 38.0 39.0 40.0 39.0 39.0 34.0 45.0 47.0 50.0
  Per circuit TCO2Eq 42.9 44.3 54.3 55.8 57.2 55.8 55.8 48.6 64.4 67.2 71.5
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400
Compressor Starting method   Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta
Notes (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation.
  (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744 (2) - Sound pressure levels are measured at entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C; full load operation; Standard: ISO3744
  (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
  (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
  (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
  (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
  (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water
  (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.