Specifications Table for EWAD-CFXR

EWAD600CFXR EWAD740CFXR EWAD820CFXR EWAD870CFXR EWAD980CFXR EWADC10CFXR EWADC11CFXR EWADC12CFXR EWADC13CFXR EWADC14CFXR EWADC15CFXR
Cooling capacity Nom. kW 602 (1), 374 (2) 739 (1), 468 (2) 821 (1), 539 (2) 866 (1), 562 (2) 981 (1), 644 (2) 1,034 (1), 670 (2) 1,229 (1), 825 (2) 1,302 (1), 866 (2) 1,374 (1), 889 (2) 1,424 (1), 909 (2) 1,476 (1), 929 (2)
Capacity control Method   Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless Stepless
  Minimum capacity % 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5
Power input Cooling Nom. kW 263 (1), 46.6 (2) 278 (1), 56.2 (2) 299 (1), 58.5 (2) 334 (1), 63.1 (2) 368 (1), 68.5 (2) 412 (1), 74.4 (2) 403 (1), 80.0 (2) 450 (1), 87.5 (2) 466 (1), 93.4 (2) 511 (1), 103 (2) 556 (1), 109 (2)
EER 2.29 (1), 12.91 (2) 2.66 (1), 13.17 (2) 2.75 (1), 14.04 (2) 2.59 (1), 13.71 (2) 2.67 (1), 14.33 (2) 2.51 (1), 13.89 (2) 3.05 (1), 15.36 (2) 2.90 (1), 14.87 (2) 2.95 (1), 14.7 (2) 2.79 (1), 13.85 (2) 2.66 (1), 13.56 (2)
ESEER 3.59 3.66 3.89 3.62 3.83 3.63 4.13 3.89 4.09 4.02 3.92
Dimensions Unit Depth mm 6,300 7,200 8,100 8,100 9,000 9,000 10,800 10,800 10,800 10,800 10,800
    Height mm 2,565 2,565 2,565 2,565 2,565 2,565 2,565 2,565 2,565 2,565 2,565
    Width mm 2,480 2,480 2,480 2,480 2,480 2,480 2,480 2,480 2,480 2,480 2,480
Weight Operation weight kg 8,795 9,390 9,995 9,995 11,459 11,719 13,566 13,566 14,806 14,886 14,936
  Unit kg 8,050 8,620 9,190 9,190 10,450 10,710 12,190 12,190 12,830 12,910 12,960
Water heat exchanger Type   Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube Single pass shell & tube
  Water volume l 741 771 808 808 1,012 1,012 1,372 1,372 1,965 1,965 1,965
Air heat exchanger Type   High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type
Fan Air flow rate Nom. l/s 38,935 46,722 54,508 54,508 62,295 62,295 73,011 73,011 73,011 73,011 73,011
  Speed rpm 715 715 715 715 715 715 715 715 715 715 715
Compressor Quantity   2 2 2 2 2 2 2 2 2 2 2
  Type   Asymm single screw Asymm single screw Asymm single screw Asymm single screw Asymm single screw Asymm single screw Asymm single screw Asymm single screw Asymm single screw Asymm single screw Asymm single screw
Sound power level Cooling Nom. dBA 92 92 92 92 94 94 94 95 95 95 95
Sound pressure level Cooling Nom. dBA 71 (3) 72 (3) 72 (3) 72 (3) 72 (3) 73 (3) 72 (3) 72 (3) 72 (3) 73 (3) 73 (3)
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Circuits Quantity   2 2 2 2 2 2 2 2 2 2 2
Charge Per circuit kg 64.0 73.0 81.0 81.0 91.0 91.0 107.0 107.0 112.5 124.0 124.0
  Per circuit TCO2Eq 91.5 104.4 115.8 115.8 130.1 130.1 153.0 153.0 160.9 177.3 177.3
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400
Compressor Starting method   Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta
Notes (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation. (1) - Cooling: entering evaporator water temp. 16°C; leaving evaporator water temp. 10°C; ambient air temp. 35°C; full load operation.
  (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. (2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C.
  (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 (3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744
  (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
  (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
  (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
  (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage. (8) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
  (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (10) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.
  (11) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (11) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (11) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (11) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (11) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (11) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (11) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (11) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (11) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (11) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding (11) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding
  (12) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (12) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (12) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (12) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (12) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (12) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (12) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (12) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (12) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (12) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 (12) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1
  (13) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (13) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (13) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (13) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (13) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (13) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (13) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (13) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (13) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (13) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) (13) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511)
  (14) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (14) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (14) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (14) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (14) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (14) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (14) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (14) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (14) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (14) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory (14) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory
  (15) - For specific information about additional options refer to the options section in the data book (15) - For specific information about additional options refer to the options section in the data book (15) - For specific information about additional options refer to the options section in the data book (15) - For specific information about additional options refer to the options section in the data book (15) - For specific information about additional options refer to the options section in the data book (15) - For specific information about additional options refer to the options section in the data book (15) - For specific information about additional options refer to the options section in the data book (15) - For specific information about additional options refer to the options section in the data book (15) - For specific information about additional options refer to the options section in the data book (15) - For specific information about additional options refer to the options section in the data book (15) - For specific information about additional options refer to the options section in the data book