Specifications Table for EWAA-DW1P

EWAA011DAW1P EWAA014DAW1P EWAA016DAW1P
Cooling capacity Nom. kW 11.6 (1), 11.5 (2) 12.8 (1), 12.7 (2) 14.0 (1), 15.3 (2)
Capacity control Method   Variable (inverter) Variable (inverter) Variable (inverter)
Power input Cooling Nom. kW 3.56 (1), 2.17 (2) 4.06 (1), 2.51 (2) 4.58 (1), 3.24 (2)
EER 3.26 (1), 5.31 (2) 3.16 (1), 5.04 (2) 3.06 (1), 4.74 (2)
Dimensions Unit Depth mm 460 460 460
    Height mm 870 870 870
    Width mm 1,380 1,380 1,380
Weight Unit kg 147 147 147
Water heat exchanger Type   Plate heat exchanger Plate heat exchanger Plate heat exchanger
  Minimum water volume in the system l 20 (6) 20 (6) 20 (6)
  Water volume l 2 2 2
Air heat exchanger Type   High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler High efficiency fin and tube type with integral subcooler
Hydraulic components Expansion vessel Volume l 8 8 8
Fan motor Speed Cooling Nom. rpm 550 650 650
Compressor Quantity   1 1 1
  Type   Hermetically sealed swing inverter compressor Hermetically sealed swing inverter compressor Hermetically sealed swing inverter compressor
  Starting method   Inverter driven Inverter driven Inverter driven
Sound power level Cooling Nom. dBA 67.0 69.0 69.0
Sound pressure level Cooling Nom. dBA 47.7 50.8 51.0
Refrigerant Type   R-32 R-32 R-32
  GWP   675.0 675.0 675.0
  Circuits Quantity   1 1 1
  Control   Electronic expansion valve Electronic expansion valve Electronic expansion valve
Charge Per circuit kg 3.80 3.80 3.80
  Per circuit TCO2Eq 2.6 2.6 2.6
Power supply Name   W1 W1 W1
  Phase   3~ 3~ 3~
  Frequency Hz 50 50 50
  Voltage V 400 400 400
Compressor Starting method   Inverter Inverter Inverter
Notes (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (2) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (4) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (5) - According to EN14825 (5) - According to EN14825 (5) - According to EN14825
  (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual. (6) - Depends on operation mode, refer to installation manual.
  (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing (7) - For more details, see operation range drawing