Specifications Table for EVLQ-CV3

EVLQ05CAV3 EVLQ08CAV3
Dimensions Unit Height mm 735 735
    Width mm 832 832
    Depth mm 307 307
Weight Unit kg 54 56
Piping connections Liquid OD mm 6.35 6.35
  Gas OD mm 159.00 159.00
  Drain OD mm 1x ø15 + 1x ø20 1x ø15 + 1x ø20
  Level difference IU - OU Max. m 20.0 20.0
Sound power level Heating Nom. dBA 61 62
Sound pressure level Heating Nom. dBA 48 (1) 49 (1)
Refrigerant Type   R-410A R-410A
  GWP   2,088 2,088
  Charge TCO2Eq 3.0 3.3
  Charge kg 1.5 1.6
Power supply Name   V3 V3
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
Current Recommended fuses A 16 20
Notes (1) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (1) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  (2) - Standard on/off compressor starting current >> max. running current (2) - Standard on/off compressor starting current >> max. running current
  (3) - Daikin Altherma inverter controlled compressor starting current always <= max. running current (3) - Daikin Altherma inverter controlled compressor starting current always <= max. running current
  (4) - Inverter controlled compressor starting current always <= max. running current (4) - Inverter controlled compressor starting current always <= max. running current
  (5) - Contains fluorinated greenhouse gases (5) - Contains fluorinated greenhouse gases