Product Features
- Outdoor unit extracts heat from the outdoor air, even at -25°C
- Inverter controlled swing compressor
Benefits
-
Guaranteed operation down to -25°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
Technical details
Documentation




Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.







Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.








Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.



Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.

,EHYHBX-AV3_EHYKOMB-AA_4PEN355634-1A_Installer reference guide_English.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

,EHYHBX-AV3_EHYKOMB-AA_4PBG355634-1A_Installer reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

,EHYHBX-AV3_EHYKOMB-AA_4PHR355634-1A_Installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
,EHYHBX-AV3_EHYKOMB-AA_4PCS355634-1A_Installer reference guide_Czech.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

,EHYHBX-AV3_EHYKOMB-AA_4PNL355634-1A_Installer reference guide_Dutch.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
,EHYHBX-AV3_EHYKOMB-AA_4PFR355634-1A_Installer reference guide_French.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
,EHYHBX-AV3_EHYKOMB-AA_4PDE355634-1A_Installer reference guide_German.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
,EHYHBX-AV3_EHYKOMB-AA_4PEL355634-1A_Installer reference guide_Greek.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.

,EHYHBX-AV3_EHYKOMB-AA_4PHU355634-1A_Installer reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.

,EHYHBX-AV3_EHYKOMB-AA_4PIT355634-1A_Installer reference guide_Italian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.

,EHYHBX-AV3_EHYKOMB-AA_4PLV355634-1A_Installer reference guide_Latvian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

,EHYHBX-AV3_EHYKOMB-AA_4PLT355634-1A_Installer reference guide_Lithuanian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
,EHYHBX-AV3_EHYKOMB-AA_4PPL355634-1A_Installer reference guide_Polish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

,EHYHBX-AV3_EHYKOMB-AA_4PPT355634-1A_Installer reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

,EHYHBX-AV3_EHYKOMB-AA_4PSK355634-1A_Installer reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

,EHYHBX-AV3_EHYKOMB-AA_4PSL355634-1A_Installer reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)

,EHYHBX-AV3_EHYKOMB-AA_4PES355634-1A_Installer reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.

,EHYHBX-AV3_EHYKOMB-AA_4PTR355634-1A_Installer reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.thumbnail.319.319.png)
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.



















Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.





















Sorry, we could not find any documents in this category.