Specifications Table for ETVX16E9W / EPRA014-018DW

ETVX16S18EA9W / EPRA14DAW1 ETVX16S23EA9W / EPRA14DAW1 ETVX16S18EA9W / EPRA16DAW1 ETVX16S23EA9W / EPRA16DAW1 ETVX16S18EA9W / EPRA18DAW1 ETVX16S23EA9W / EPRA18DAW1
Heating capacity Min. kW 3.70 (1) 3.70 (1) 3.96 (1) 3.96 (1) 4.40 (1) 4.40 (1)
  Nom. kW 5.90 (2) 5.90 (2) 9.00 (2) 9.00 (2) 9.00 (2) 9.00 (2)
  Max. kW 9.75 (1) 9.75 (1) 10.44 (1) 10.44 (1) 11.60 (1) 11.60 (1)
Cooling capacity Nom. kW 10.6 (3), 6.90 (4) 10.6 (3), 6.90 (4) 11.5 (3), 7.88 (4) 11.5 (3), 7.88 (4) 12.5 (3), 8.86 (4) 12.5 (3), 8.86 (4)
Power input Heating Nom. kW   1.23 (2)        
    Min. kW 0.84 (5) 0.84 (5) 0.90 (5) 0.90 (5) 1.00 (5) 1.00 (5)
    Max. kW 2.17 (5) 2.17 (5) 2.32 (5) 2.32 (5) 2.58 (5) 2.58 (5)
  Cooling Nom. kW 2.55 (3), 2.56 (4) 2.55 (3), 2.56 (4) 2.80 (3), 2.93 (4) 2.80 (3), 2.93 (4) 3.05 (3), 3.31 (4) 3.05 (3), 3.31 (4)
  Domestic hot water from 10°C to 50°C Nom. kWh 2.57 (6) 2.85 (6) 2.57 (6) 2.85 (6) 2.57 (6) 2.85 (6)
Heat up time from 10°C to 50°C hr 1h02min at 7°C ambient temperature 1h13min at 7°C ambient temperature 1h02min at 7°C ambient temperature 1h13min at 7°C ambient temperature 1h02min at 7°C ambient temperature 1h13min at 7°C ambient temperature
COP 4.79 (2) 4.79 (2) 5.00 (2) 5.00 (2) 5.00 (2) 5.00 (2)
EER 4.13 (3), 2.70 (4) 4.13 (3), 2.70 (4) 4.11 (3), 2.69 (4) 4.11 (3), 2.69 (4) 4.09 (3), 2.68 (4) 4.09 (3), 2.68 (4)
Domestic hot water heating General Declared load profile   L XL L XL L XL
  Average climate Water heating energy efficiency class   A A A A A A
Space heating Average climate water outlet 55°C General SCOP   3.63   3.63 3.63 3.63 3.63
      Seasonal space heating eff. class   A++   A++ A++ A++ A++
  Average climate water outlet 35°C General SCOP   4.81   4.81 4.81 4.81 4.81
      Seasonal space heating eff. class   A+++   A+++ A+++ A+++ A+++
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed
Space heating Average climate water outlet 55°C General SCOP     3.63        
      Seasonal space heating eff. class     A++        
      ηs (Seasonal space heating efficiency) %   142        
  Average climate water outlet 35°C General SCOP     4.81        
      Seasonal space heating eff. class     A+++        
      ηs (Seasonal space heating efficiency) %   190