Specifications Table for ETVH16UE6V / EPRA014-018DV

ETVH16SU18EA6V / EPRA14DAV3 ETVH16SU23EA6V / EPRA14DAV3 ETVH16SU23EA6V / EPRA16DAV3 ETVH16SU18EA6V / EPRA16DAV3 ETVH16SU18EA6V / EPRA18DAV3 ETVH16SU23EA6V / EPRA18DAV3
Heating capacity Min. kW 3.70 (1) 3.70 (1) 3.96 (1) 3.96 (1) 4.40 (1) 4.40 (1)
  Nom. kW 5.69 (2) 5.69 (2) 9.00 (2) 9.00 (2) 9.00 (2) 9.00 (2)
  Max. kW 10.18 (1) 10.18 (1) 10.91 (1) 10.91 (1) 12.12 (1) 12.12 (1)
Power input Heating Min. kW 0.88 (5) 0.88 (5) 0.95 (5) 0.95 (5) 1.05 (5) 1.05 (5)
    Nom. kW 1.22 (2) 1.22 (2) 1.80 (2) 1.80 (2) 1.80 (2) 1.80 (2)
    Max. kW 2.09 (5) 2.09 (5) 2.24 (5) 2.24 (5) 2.49 (5) 2.49 (5)
  Domestic hot water from 10°C to 50°C Nom. kWh 2.57 (6) 2.85 (6) 2.85 (6) 2.57 (6) 2.57 (6) 2.85 (6)
Heat up time from 10°C to 50°C hr 1h02min at 7°C ambient temperature 1h13min at 7°C ambient temperature 1h13min at 7°C ambient temperature 1h02min at 7°C ambient temperature 1h02min at 7°C ambient temperature 1h13min at 7°C ambient temperature
COP 4.67 (2) 4.67 (2) 5.00 (2) 5.00 (2) 5.00 (2) 5.00 (2)
Domestic hot water heating General Declared load profile   L XL XL L L XL
  Average climate Water heating energy efficiency class   A A A A A A
Space heating Average climate water outlet 55°C General SCOP   3.58 3.58 3.58 3.58 3.58 3.58
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 140 140 140 140 140 140
  Average climate water outlet 35°C General SCOP   4.51 4.51 4.51 4.51 4.51 4.51
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 177 177 177 177 177 177
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed