Specifications Table for ETVH16E9W / EPRA014-018DW

ETVH16S18EA9W / EPRA14DAW1 ETVH16S23EA9W / EPRA14DAW1 ETVH16S18EA9W / EPRA16DAW1 ETVH16S23EA9W / EPRA16DAW1 ETVH16S18EA9W / EPRA18DAW1 ETVH16S23EA9W / EPRA18DAW1
Heating capacity Min. kW 3.70 (1) 3.70 (1) 3.96 (1) 3.96 (1) 4.40 (1) 4.40 (1)
  Nom. kW 5.90 (2) 5.90 (2) 9.00 (2) 9.00 (2) 9.00 (2) 9.00 (2)
  Max. kW 9.75 (1) 9.75 (1) 10.44 (1) 10.44 (1) 11.60 (1) 11.60 (1)
Power input Heating Min. kW 0.84 (5) 0.84 (5) 0.90 (5) 0.90 (5) 1.00 (5) 1.00 (5)
    Nom. kW 1.23 (2) 1.23 (2) 1.80 (2) 1.80 (2) 1.80 (2) 1.80 (2)
    Max. kW 2.17 (5) 2.17 (5) 2.32 (5) 2.32 (5) 2.58 (5) 2.58 (5)
COP 4.79 (2) 4.79 (2) 5.00 (2) 5.00 (2) 5.00 (2) 5.00 (2)
Domestic hot water heating General Declared load profile   L XL L XL L XL
  Average climate Water heating energy efficiency class   A A A A A A
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed