|
ETVH16S18EA6V / EPRA14DAV3 |
ETVH16S23EA6V / EPRA14DAV3 |
ETVH16S18EA6V / EPRA16DAV3 |
ETVH16S23EA6V / EPRA16DAV3 |
ETVH16S18EA6V / EPRA18DAV3 |
ETVH16S23EA6V / EPRA18DAV3 |
Heating capacity |
Min. |
kW |
3.70 (1) |
3.70 (1) |
3.96 (1) |
3.96 (1) |
4.40 (1) |
4.40 (1) |
|
Nom. |
kW |
5.69 (2) |
5.69 (2) |
9.00 (2) |
9.00 (2) |
9.00 (2) |
9.00 (2) |
|
Max. |
kW |
10.18 (1) |
10.18 (1) |
10.91 (1) |
10.91 (1) |
12.12 (1) |
12.12 (1) |
Power input |
Heating |
Min. |
kW |
0.88 (5) |
0.88 (5) |
0.95 (5) |
0.95 (5) |
1.05 (5) |
1.05 (5) |
|
|
Nom. |
kW |
1.22 (2) |
1.22 (2) |
1.80 (2) |
1.80 (2) |
1.80 (2) |
1.80 (2) |
|
|
Max. |
kW |
2.09 (5) |
2.09 (5) |
2.24 (5) |
2.24 (5) |
2.49 (5) |
2.49 (5) |
|
Domestic hot water from 10°C to 50°C |
Nom. |
kWh |
2.57 (6) |
2.85 (6) |
2.57 (6) |
2.85 (6) |
2.57 (6) |
2.85 (6) |
Heat up time from 10°C to 50°C |
hr |
1h02min at 7°C ambient temperature |
1h13min at 7°C ambient temperature |
1h02min at 7°C ambient temperature |
1h13min at 7°C ambient temperature |
1h02min at 7°C ambient temperature |
1h13min at 7°C ambient temperature |
COP |
4.67 (2) |
4.67 (2) |
5.00 (2) |
5.00 (2) |
5.00 (2) |
5.00 (2) |
Domestic hot water heating |
General |
Declared load profile |
|
L |
XL |
L |
XL |
L |
XL |
|
Average climate |
Water heating energy efficiency class |
|
A |
A |
A |
A |
A |
A |
Space heating |
Average climate water outlet 55°C |
General |
SCOP |
|
3.58 |
3.58 |
3.58 |
3.58 |
3.58 |
3.58 |
|
|
|
Seasonal space heating eff. class |
|
A++ |
A++ |
A++ |
A++ |
A++ |
A++ |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
140 |
140 |
140 |
140 |
140 |
140 |
|
Average climate water outlet 35°C |
General |
SCOP |
|
4.51 |
4.51 |
4.51 |
4.51 |
4.51 |
4.51 |
|
|
|
Seasonal space heating eff. class |
|
A+++ |
A+++ |
A+++ |
A+++ |
A+++ |
A+++ |
|
|
|
ηs (Seasonal space heating efficiency) |
% |
177 |
177 |
177 |
177 |
177 |
177 |
Notes |
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C |
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C |
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C |
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C |
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C |
(1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C |
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
(3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB |
|
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
|
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 |
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 |
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 |
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 |
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 |
(5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 |
|
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. |
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. |
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. |
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. |
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. |
(6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. |
|
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed |
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed |
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed |
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed |
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed |
(7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed |