Specifications Table for ETSXB12E

ETSXB12P30EF ETSXB12P50EF
Casing Colour   Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017)
  Material   Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1,892 1,910
    Width mm 594 792
    Depth mm 644 816
Weight Unit kg 76 100
Sound power level Nom. dBA 47.3 47.3
Sound pressure level Nom. dBA 38.6 38.6
Operation range Heating Water side Min. °C 0 (2) 0 (2)
      Max. °C 0 (2) 0 (2)
  Cooling Ambient Min. °CDB 0 (2) 0 (2)
    Water side Min. °C 0 (2) 0 (2)
      Max. °C 0 (2) 0 (2)
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - Refer to operation limits drawings (2) - Refer to operation limits drawings