Specifications Table for ETSXB12E / EPRA08-12EV

ETSXB12P50EF / EPRA08EAV3 ETSXB12P30EF / EPRA08EAV3 ETSXB12P30EF / EPRA10EAV3 ETSXB12P50EF / EPRA10EAV3 ETSXB12P30EF / EPRA12EAV3 ETSXB12P50EF / EPRA12EAV3
Indoor unit ETSXB12P50EF ETSXB12P30EF ETSXB12P30EF ETSXB12P50EF ETSXB12P30EF ETSXB12P50EF
Heating capacity Nom. kW 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1)
Cooling capacity Nom. kW 6.81 (2) 6.81 (2) 7.97 (2) 7.97 (2) 8.62 (2) 8.62 (2)
Power input Heating Nom. kW 1.25 (1) 1.25 (1) 1.25 (1) 1.25 (1) 1.25 (1) 1.25 (1)
  Cooling Nom. kW 2.15 (2) 2.15 (2) 2.66 (2) 2.66 (2) 2.96 (2) 2.96 (2)
COP 4.92 (3) 4.92 (3) 4.92 (3) 4.92 (3) 4.92 (3) 4.92 (3)
EER 3.17 (2) 3.17 (2) 3.00 (2) 3.00 (2) 2.91 (2) 2.91 (2)
Domestic hot water heating General Declared load profile   L L L L L L
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
Space heating Average climate water outlet 55°C General SCOP   3.47 3.47 3.48 3.48 3.48 3.48
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 136 136 136 136 136 136
  Average climate water outlet 35°C General SCOP   4.79 4.79 4.82 4.82 4.82 4.82
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 189 189 190 190 190 190
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed