Specifications Table for ETSXB-D

ETSXB16P50DA ETSXB16P30DA
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1,896 1,891
    Width mm 785 590
    Depth mm 785 615
Weight Unit kg 96 75
PED Category   Art4.3 Art4.3
Sound power level Nom. dBA 45.6 45.6
Sound pressure level Nom. dBA 32.8 32.8
Operation range Heating Water side Min. °C 15 15
      Max. °C 70 70
  Cooling Ambient Min. °CDB 10 10
    Water side Min. °C 5 5
      Max. °C 22 22
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
Electric heater Power supply Name   3V / 9W 3V / 9W
    Phase   1~ / 3~ 1~ / 3~
    Frequency Hz 50 50
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C