Specifications Table for ETSXB-D / EPRA014-018DV

ETSXB16P30DA / EPRA14DAV3 ETSXB16P50DA / EPRA14DAV3 ETSXB16P50DA / EPRA16DAV3 ETSXB16P30DA / EPRA16DAV3 ETSXB16P30DA / EPRA18DAV3 ETSXB16P50DA / EPRA18DAV3
Indoor unit ETSXB16P30DA ETSXB16P50DA ETSXB16P50DA ETSXB16P30DA ETSXB16P30DA ETSXB16P50DA
Heating capacity Min. kW 3.70 (1) 3.70 (1) 3.96 (1) 3.96 (1) 4.40 (1) 4.40 (1)
  Nom. kW 5.69 (2) 5.69 (2) 9.00 (2) 9.00 (2) 9.00 (2) 9.00 (2)
  Max. kW 10.18 (1) 10.18 (1) 10.91 (1) 10.91 (1) 12.12 (1) 12.12 (1)
Cooling capacity Nom. kW 10.6 (3), 6.90 (4) 10.6 (3), 6.90 (4) 11.5 (3), 7.88 (4) 11.5 (3), 7.88 (4) 12.5 (3), 8.86 (4) 12.5 (3), 8.86 (4)
Power input Heating Min. kW 0.88 (5) 0.88 (5) 0.95 (5) 0.95 (5) 1.05 (5) 1.05 (5)
    Nom. kW 1.22 (2) 1.22 (2) 1.80 (2) 1.80 (2) 1.80 (2) 1.80 (2)
    Max. kW 2.09 (5) 2.09 (5) 2.24 (5) 2.24 (5) 2.49 (5) 2.49 (5)
  Cooling Nom. kW 2.55 (3), 2.56 (4) 2.55 (3), 2.56 (4) 2.80 (3), 2.93 (4) 2.80 (3), 2.93 (4) 3.05 (3), 3.31 (4) 3.05 (3), 3.31 (4)
  Domestic hot water from 10°C to 50°C Nom. kWh 3.92 5.26 5.26 3.92 3.92 5.26
Heat up time from 10°C to 50°C hr 1h41min at 7°C ambient temperature 2h11min at 7°C ambient temperature 2h11min at 7°C ambient temperature 1h41min at 7°C ambient temperature 1h41min at 7°C ambient temperature 2h11min at 7°C ambient temperature
COP 4.67 (2) 4.67 (2) 5.00 (2) 5.00 (2) 5.00 (2) 5.00 (2)
EER 4.13 (3), 2.70 (4) 4.13 (3), 2.70 (4) 4.11 (3), 2.69 (4) 4.11 (3), 2.69 (4) 4.09 (3), 2.68 (4) 4.09 (3), 2.68 (4)
Domestic hot water heating General Declared load profile   L XL XL L L XL
  Average climate Water heating energy efficiency class   A A A A A A
Space heating Average climate water outlet 55°C General SCOP   3.62 3.62 3.62 3.62 3.62 3.62
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 142 142 142 142 142 142
  Average climate water outlet 35°C General SCOP   4.57 4.57 4.57 4.57 4.57 4.57
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 180 180 180 180 180 180
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511