Specifications Table for ETSX12E / EPRA08-12EW

ETSX12P30EF / EPRA08EAW1 ETSX12P50EF / EPRA08EAW1 ETSX12P30EF / EPRA10EAW1 ETSX12P50EF / EPRA10EAW1 ETSX12P30EF / EPRA12EAW1 ETSX12P50EF / EPRA12EAW1
Indoor unit ETSX12P30EF ETSX12P50EF ETSX12P30EF ETSX12P50EF ETSX12P30EF ETSX12P50EF
Heating capacity Nom. kW 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1)
Cooling capacity Nom. kW 6.81 (2) 6.81 (2) 7.97 (2) 7.97 (2) 8.62 (2) 8.62 (2)
Power input Heating Nom. kW 1.21 (1) 1.21 (1) 1.21 (1) 1.21 (1) 1.21 (1) 1.21 (1)
  Cooling Nom. kW 2.08 (2) 2.08 (2) 2.57 (2) 2.57 (2) 2.86 (2) 2.86 (2)
COP 5.10 (1) 5.10 (1) 5.10 (1) 5.10 (1) 5.10 (1) 5.10 (1)
EER 3.28 (2) 3.28 (2) 3.10 (2) 3.10 (2) 3.01 (2) 3.01 (2)
Domestic hot water heating General Declared load profile   L L L L L L
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
Space heating Average climate water outlet 55°C General SCOP   3.59 3.59 3.60 3.60 3.60 3.60
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 141 141 141 141 141 141
  Average climate water outlet 35°C General SCOP   4.95 4.95 4.98 4.98 4.98 4.98
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 195 195 196 196 196 196
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed