Specifications Table for ETSHB12E / EPRA08-12EW

ETSHB12P50EF / EPRA08EAW1 ETSHB12P30EF / EPRA08EAW1 ETSHB12P50EF / EPRA10EAW1 ETSHB12P30EF / EPRA10EAW1 ETSHB12P30EF / EPRA12EAW1 ETSHB12P50EF / EPRA12EAW1
Indoor unit ETSHB12P50EF ETSHB12P30EF ETSHB12P50EF ETSHB12P30EF ETSHB12P30EF ETSHB12P50EF
Heating capacity Nom. kW 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1)
Power input Heating Nom. kW 1.21 (1) 1.21 (1) 1.21 (1) 1.21 (1) 1.21 (1) 1.21 (1)
COP 5.10 (1) 5.10 (1) 5.10 (1) 5.10 (1) 5.10 (1) 5.10 (1)
Domestic hot water heating General Declared load profile   L L L L L L
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
Space heating Average climate water outlet 55°C General SCOP   3.52 3.52 3.53 3.53 3.53 3.53
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 138 138 138 138 138 138
  Average climate water outlet 35°C General SCOP   4.81 4.81 4.84 4.84 4.84 4.84
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 190 190 191 191 191 191
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed