Product Features
- By heat pump operation only, the outdoor unit delivers a leaving water temperature of 70°C at -15°C ambient temperature
- Integrated solar unit, offering top comfort in heating and hot water
- Maintenance-free tank: no corrosion, anode, scale or lime deposits, and no loss of water through safety valve
- Maximum use of renewable energy: uses heat pump technology for heating and solar support for space heating and domestic hot water production
- Outdoor unit extracts heat from the outdoor air, even at -28°C
- Fresh water principle: hygienic water, with no need for thermal legionella disinfection
- The unit’s sleek design blends in with other household appliances.
- Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A, leads directly to lower energy consumption thanks to its high energy efficiency and has a 30% lower refrigerant charge
- Quick configuration in 9 steps in a high resolution colour interface wizard
- By -15°C ambient temperature, the outdoor unit limits heating capacity loss
Benefits
-
Fresh hot water
The structure of thermal store ensures optimal water hygiene and eliminates the risk of bacteria and legionella. Rest assured that your hot water is fresh and safe.
-
Guaranteed operation down to -28°C
Daikin Altherma is suitable for all climates, even withstanding severe winter conditions with an operation range down to -28°C
-
Online controller
Control your indoor unit from any lcoation via smart phone, laptop, pc, tablet or touch screen
-
Solar ready
Take advantage of solar power. Easily connect your hot water storage to solar collectors on your roof.
Technical details
Documentation

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.