Specifications Table for ETSHB-D / EPRA014-018DV

ETSHB16P30DA / EPRA14DAV3 ETSHB16P50DA / EPRA14DAV3 ETSHB16P30DA / EPRA16DAV3 ETSHB16P50DA / EPRA16DAV3 ETSHB16P30DA / EPRA18DAV3 ETSHB16P50DA / EPRA18DAV3
Indoor unit ETSHB16P30DA ETSHB16P50DA ETSHB16P30DA ETSHB16P50DA ETSHB16P30DA ETSHB16P50DA
Heating capacity Min. kW 3.70 (1) 3.70 (1) 3.96 (1) 3.96 (1) 4.40 (1) 4.40 (1)
  Nom. kW 5.69 (2) 5.69 (2) 9.00 (2) 9.00 (2) 9.00 (2) 9.00 (2)
  Max. kW 10.18 (1) 10.18 (1) 10.91 (1) 10.91 (1) 12.12 (1) 12.12 (1)
Power input Heating Min. kW 0.88 (5) 0.88 (5) 0.95 (5) 0.95 (5) 1.05 (5) 1.05 (5)
    Nom. kW 1.22 (2) 1.22 (2) 1.80 (2) 1.80 (2) 1.80 (2) 1.80 (2)
    Max. kW 2.09 (5) 2.09 (5) 2.24 (5) 2.24 (5) 2.49 (5) 2.49 (5)
  Domestic hot water from 10°C to 50°C Nom. kWh 3.92 5.26 3.92 5.26 3.92 5.26
Heat up time from 10°C to 50°C hr 1h41min at 7°C ambient temperature 2h11min at 7°C ambient temperature 1h41min at 7°C ambient temperature 2h11min at 7°C ambient temperature 1h41min at 7°C ambient temperature 2h11min at 7°C ambient temperature
COP 4.67 (2) 4.67 (2) 5.00 (2) 5.00 (2) 5.00 (2) 5.00 (2)
Domestic hot water heating General Declared load profile   L XL L XL L XL
  Average climate Water heating energy efficiency class   A A A A A A
Space heating Average climate water outlet 55°C General SCOP   3.58 3.58 3.58 3.58 3.58 3.58
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 140 140 140 140 140 140
  Average climate water outlet 35°C General SCOP   4.51 4.51 4.51 4.51 4.51 4.51
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 177 177 177 177 177 177
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511