Specifications Table for ETSH12E / EPRA08-12EV

ETSH12P30EF / EPRA08EAV3 ETSH12P50EF / EPRA08EAV3 ETSH12P30EF / EPRA10EAV3 ETSH12P50EF / EPRA10EAV3 ETSH12P30EF / EPRA12EAV3 ETSH12P50EF / EPRA12EAV3
Indoor unit ETSH12P30EF ETSH12P50EF ETSH12P30EF ETSH12P50EF ETSH12P30EF ETSH12P50EF
Heating capacity Nom. kW 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1) 6.17 (1)
Power input Heating Nom. kW 1.25 (1) 1.25 (1) 1.25 (1) 1.25 (1) 1.25 (1) 1.25 (1)
COP 4.92 (3) 4.92 (3) 4.92 (3) 4.92 (3) 4.92 (3) 4.92 (3)
Domestic hot water heating General Declared load profile   L L L L L L
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
Space heating Average climate water outlet 55°C General SCOP   3.41 3.41 3.43 3.43 3.43 3.43
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 134 134 134 134 134 134
  Average climate water outlet 35°C General SCOP   4.69 4.69 4.71 4.71 4.71 4.71
      ηs (Seasonal space heating efficiency) % 184 184 186 186 186 186
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed