Specifications Table for ETBX16E9W / EPRA014-018DW

ETBX16EF9W / EPRA14DAW1 ETBX16EF9W / EPRA16DAW1 ETBX16EF9W / EPRA18DAW1
Heating capacity Min. kW 3.70 (1) 3.96 (1) 4.40 (1)
  Nom. kW 5.90 (2) 9.00 (2) 9.00 (2)
  Max. kW 9.75 (1) 10.44 (1) 11.60 (1)
Cooling capacity Nom. kW 10.6 (3), 6.90 (4) 11.5 (3), 7.88 (4) 12.5 (3), 8.86 (4)
Power input Heating Min. kW 0.84 (5) 0.90 (5) 1.00 (5)
    Nom. kW 1.23 (2) 1.80 (2) 1.80 (2)
    Max. kW 2.17 (5) 2.32 (5) 2.58 (5)
  Cooling Nom. kW 2.55 (3), 2.56 (4) 2.80 (3), 2.93 (4) 3.05 (3), 3.31 (4)
COP 4.79 (2) 5.00 (2) 5.00 (2)
EER 4.13 (3), 2.70 (4) 4.11 (3), 2.69 (4) 4.09 (3), 2.68 (4)
Space heating Average climate water outlet 55°C General SCOP   3.63 3.63 3.63
      Seasonal space heating eff. class   A++ A++ A++
      ηs (Seasonal space heating efficiency) % 142 142 142
  Average climate water outlet 35°C General SCOP   4.81 4.81 4.81
      Seasonal space heating eff. class   A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 190 190 190
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed