Specifications Table for ETBX16E6V / EPRA014-018DW

ETBX16EF6V / EPRA14DAW1 ETBX16EF6V / EPRA16DAW1 ETBX16EF6V / EPRA18DAW1
Heating capacity Min. kW 3.70 (1) 3.96 (1) 4.40 (1)
  Nom. kW 5.90 (2) 9.00 (2) 9.00 (2)
  Max. kW 9.75 (1) 10.44 (1) 11.60 (1)
Cooling capacity Nom. kW 10.6 (3), 6.90 (4) 11.5 (3), 7.88 (4) 12.5 (3), 8.86 (4)
Power input Heating Min. kW 0.84 (5) 0.90 (5) 1.00 (5)
    Nom. kW 1.23 (2) 1.80 (2) 1.80 (2)
    Max. kW 2.17 (5) 2.32 (5) 2.58 (5)
  Cooling Nom. kW 2.55 (3), 2.56 (4) 2.80 (3), 2.93 (4) 3.05 (3), 3.31 (4)
COP 4.79 (2) 5.00 (2) 5.00 (2)
EER 4.13 (3), 2.70 (4) 4.11 (3), 2.69 (4) 4.09 (3), 2.68 (4)
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed