Specifications Table for ETBX-D6V / EPRA014-018DV

ETBX16DA6V / EPRA14DAV3 ETBX16DF6V / EPRA14DAV3 ETBX16DA6V / EPRA16DAV3 ETBX16DF6V / EPRA16DAV3 ETBX16DA6V / EPRA18DAV3 ETBX16DF6V / EPRA18DAV3
Indoor unit ETBX16DA6V ETBX16DA6V ETBX16DA6V ETBX16DA6V ETBX16DA6V ETBX16DA6V
Heating capacity Min. kW 3.70 (1) 3.70 (1) 3.96 (1) 3.96 (1) 4.40 (1) 4.40 (1)
  Nom. kW 5.69 (2) 5.69 (2) 9.00 (2) 9.00 (2) 9.00 (2) 9.00 (2)
  Max. kW 10.18 (1) 10.18 (1) 10.91 (1) 10.91 (1) 12.12 (1) 12.12 (1)
Cooling capacity Nom. kW 10.6 (3), 6.90 (4) 10.6 (3), 6.90 (4) 11.5 (3), 7.88 (4) 11.5 (3), 7.88 (4) 12.5 (3), 8.86 (4) 12.5 (3), 8.86 (4)
Power input Heating Min. kW 0.88 (5) 0.88 (5) 0.95 (5) 0.95 (5) 1.05 (5) 1.05 (5)
    Nom. kW 1.22 (2) 1.22 (2) 1.80 (2) 1.80 (2) 1.80 (2) 1.80 (2)
    Max. kW 2.09 (5) 2.09 (5) 2.24 (5) 2.24 (5) 2.49 (5) 2.49 (5)
  Cooling Nom. kW 2.55 (3), 2.56 (4) 2.55 (3), 2.56 (4) 2.80 (3), 2.93 (4) 2.80 (3), 2.93 (4) 3.05 (3), 3.31 (4) 3.05 (3), 3.31 (4)
COP 4.67 (2) 4.67 (2) 5.00 (2) 5.00 (2) 5.00 (2) 5.00 (2)
EER 4.13 (3), 2.70 (4) 4.13 (3), 2.70 (4) 4.11 (3), 2.69 (4) 4.11 (3), 2.69 (4) 4.09 (3), 2.68 (4) 4.09 (3), 2.68 (4)
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (3) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (4) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed