Specifications Table for ETBH12E6V / EPRA08-12EW

ETBH12EF6V / EPRA08EAW1 ETBH12EF6V / EPRA10EAW1 ETBH12EF6V / EPRA12EAW1
Indoor unit ETBH12EF6V ETBH12EF6V ETBH12EF6V
Heating capacity Min. kW 3.44 (1) 3.44 (1) 3.44 (1)
  Nom. kW 6.17 (2) 6.17 (2) 6.17 (2)
  Max. kW 7.95 (1) 9.25 (1) 9.97 (1)
Power input Heating Min. kW 0.70 (5) 0.70 (5) 0.70 (5)
    Nom. kW 1.21 (2) 1.21 (2) 1.21 (2)
    Max. kW 1.63 (5) 1.98 (5) 2.21 (5)
COP 5.10 (2) 5.10 (2) 5.10 (2)
Space heating Average climate water outlet 55°C General SCOP   3.52 3.53 3.53
      Seasonal space heating eff. class   A++ A++ A++
      ηs (Seasonal space heating efficiency) % 138 138 138
  Average climate water outlet 35°C General SCOP   4.81 4.84 4.84
      Seasonal space heating eff. class   A+++ A+++ A+++
      ηs (Seasonal space heating efficiency) % 190 191 191
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed