|
ERRQ011AAV1 |
ERRQ014AAV1 |
ERRQ016AAV1 |
Dimensions |
Unit |
Height |
mm |
1,345 |
1,345 |
1,345 |
|
|
Width |
mm |
900 |
900 |
900 |
|
|
Depth |
mm |
320 |
320 |
320 |
Weight |
Unit |
kg |
120 |
120 |
120 |
Operation range |
Heating |
Min. |
°CWB |
-20 |
-20 |
-20 |
|
|
Max. |
°CWB |
20 |
20 |
20 |
|
Domestic hot water |
Max. |
°CDB |
35 |
35 |
35 |
|
|
Min. |
°CDB |
-20 |
-20 |
-20 |
Piping connections |
Liquid |
OD |
mm |
9.52 |
9.52 |
9.52 |
|
Gas |
OD |
mm |
15.9 |
15.9 |
15.9 |
|
Drain |
OD |
mm |
26x3 |
26x3 |
26x3 |
|
Level difference |
IU - OU |
Max. |
m |
30 |
30 |
30 |
|
Heat insulation |
|
Both liquid and gas pipes |
Both liquid and gas pipes |
Both liquid and gas pipes |
Sound power level |
Heating |
Nom. |
dBA |
68 |
69 |
71 |
Sound pressure level |
Heating |
Nom. |
dBA |
52 |
53 |
55 |
Refrigerant |
Type |
|
R-410A |
R-410A |
R-410A |
|
GWP |
|
2,087.5 |
2,087.5 |
2,087.5 |
|
Charge |
TCO2Eq |
9.4 |
9.4 |
9.4 |
|
Charge |
kg |
4.5 |
4.5 |
4.5 |
Standard Accessories |
Installation manual |
1 |
1 |
1 |
Power supply |
Name |
|
V1 |
V1 |
V1 |
|
Phase |
|
1~ |
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
50 |
|
Voltage |
V |
220-240 |
220-240 |
220-240 |
Current |
Recommended fuses |
A |
25 |
25 |
25 |
Notes |
(1) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. |
(1) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. |
(1) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. |
|
(2) - In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax |
(2) - In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax |
(2) - In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax |
|
(3) - Short-circuit power |
(3) - Short-circuit power |
(3) - Short-circuit power |
|
(4) - Select diameter and type according to national and local regulations |
(4) - Select diameter and type according to national and local regulations |
(4) - Select diameter and type according to national and local regulations |
|
(5) - European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. |
(5) - European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. |
(5) - European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. |
|
(6) - system impedance |
(6) - system impedance |
(6) - system impedance |
|
(7) - For more details, see operation range drawing |
(7) - For more details, see operation range drawing |
(7) - For more details, see operation range drawing |
|
(8) - Contains fluorinated greenhouse gases |
(8) - Contains fluorinated greenhouse gases |
(8) - Contains fluorinated greenhouse gases |