|
ERLQ011CAW1 |
ERLQ014CAW1 |
ERLQ016CAW1 |
Dimensions |
Unit |
Height |
mm |
1,345 |
1,345 |
1,345 |
|
|
Width |
mm |
900 |
900 |
900 |
|
|
Depth |
mm |
320 |
320 |
320 |
Weight |
Unit |
kg |
114 |
114 |
114 |
Operation range |
Cooling |
Min. |
°CDB |
|
10.0 |
10.0 |
|
|
Max. |
°CDB |
|
46.0 |
46.0 |
|
Domestic hot water |
Max. |
°CDB |
|
35 (2) |
35 (2) |
|
|
Min. |
°CDB |
|
-20 (2) |
-20 (2) |
Piping connections |
Liquid |
OD |
mm |
9.52 |
9.52 |
9.52 |
|
Gas |
OD |
mm |
15.90 |
15.90 |
15.90 |
|
Drain |
OD |
mm |
26 |
26 |
26 |
|
Level difference |
IU - OU |
Max. |
m |
30.0 |
30.0 |
30.0 |
|
Heat insulation |
|
Both liquid and gas pipes |
Both liquid and gas pipes |
Both liquid and gas pipes |
Sound power level |
Heating |
Nom. |
dBA |
64 (3) |
64 (3) |
66 (3) |
|
Cooling |
Nom. |
dBA |
64 (4) |
66 (4) |
69 (4) |
Sound pressure level |
Heating |
Nom. |
dBA |
51 (5) |
51 (5) |
52 (5) |
|
Cooling |
Nom. |
dBA |
50 (5) |
52 (5) |
54 (5) |
Refrigerant |
Type |
|
R-410A |
R-410A |
R-410A |
|
GWP |
|
2,087.5 |
2,087.5 |
2,087.5 |
|
Charge |
TCO2Eq |
7.1 |
7.1 |
7.1 |
|
Charge |
kg |
3.4 |
3.4 |
3.4 |
Power supply |
Name |
|
W1 |
W1 |
W1 |
|
Phase |
|
3N~ |
3N~ |
3N~ |
|
Frequency |
Hz |
50 |
50 |
50 |
|
Voltage |
V |
400 |
400 |
400 |
Current |
Recommended fuses |
A |
20 |
20 |
20 |
Notes |
(1) - Operation range heating (outdoor unit): range increase by support back-up heater. See separate drawing for operation range. |
(1) - Operation range heating (outdoor unit): range increase by support back-up heater. See separate drawing for operation range. |
(1) - Operation range heating (outdoor unit): range increase by support back-up heater. See separate drawing for operation range. |
|
(2) - Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range. |
(2) - Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range. |
(2) - Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range. |
|
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
(3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(4) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) |
(4) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) |
(4) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) |
|
(5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
(5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
(5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
|
(6) - Contains fluorinated greenhouse gases |
(6) - Contains fluorinated greenhouse gases |
(6) - Contains fluorinated greenhouse gases |