Specifications Table for ERLA-DV

ERLA03DAV3
Dimensions Unit Height mm 550
    Width mm 765
    Depth mm 285
Weight Unit kg 35.0
Fan Air flow rate Heating High m³/min 32.0
    Cooling High m³/min 36.0
Operation range Cooling Min. °CDB 10
    Max. °CDB 43
  Domestic hot water Max. °CDB 35
    Min. °CDB -15
Piping connections Liquid OD mm 6.35
  Gas OD mm 9.52
  Level difference IU - OU Max. m 20.0
Sound power level Heating Nom. dBA 59 (1)
  Cooling Nom. dBA 60 (1)
Sound pressure level Heating Nom. dBA 46 (1)
  Cooling Nom. dBA 46 (1)
Refrigerant Type   R-32
  GWP   675.0
  Charge TCO2Eq 0.675
  Charge kg 1.00
Power supply Name   V3
  Phase   1N~
  Frequency Hz 50
  Voltage V 220-240
Current Recommended fuses A 16
Notes (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)