|
ERHQ014BAW17 |
Dimensions |
Unit |
Height |
Mm |
1,350 |
|
|
Width |
Mm |
900 |
|
|
Depth |
Mm |
320 |
Weight |
Unit |
kg |
108 |
Piping connections |
Liquid |
OD |
Mm |
9.52 |
|
Gas |
OD |
Mm |
15.9 |
|
Drain |
OD |
Mm |
26 |
|
Level difference |
IU - OU |
Max. |
m |
30.0 |
|
Heat insulation |
|
Both liquid and gas pipes |
Sound power level |
Heating |
Nom. |
dBA |
60 (4) |
|
Cooling |
Nom. |
dBA |
66.0 (5) |
Sound pressure level |
Heating |
Nom. |
dBA |
50 (6) |
|
Cooling |
Nom. |
dBA |
50 (7) |
Refrigerant |
Type |
|
R-410A |
|
Charge |
kg |
2.95 |
Power supply |
Name |
|
W1 |
|
Phase |
|
3N~ |
|
Frequency |
Hz |
50 |
|
Voltage |
V |
400 |
Current |
Recommended fuses |
A |
20 |
Notes |
(1) - PED unit category: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC |
|
(2) - Operation range heating (outdoor unit): range increase by support back-up heater. See separate drawing for operation range. |
|
(3) - Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range. |
|
(4) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) |
|
(5) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) |
|
(6) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C). |
|
(7) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta 35°C - LWE 7°C ( DT = 5°C). |
|
(8) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. |
|
(9) - Down to 3m with recharging of the outdoor unit. Please refer to the installation manual of the outdoor unit. |
|
(10) - Minimum Ssc value: Equipment complying with EN/IEC 61000-3-12: European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and ≤ 75A per phase |