Specifications Table for ERHQ-BW1

ERHQ011BAW1 ERHQ014BAW1 ERHQ016BAW1
Dimensions Unit Height mm 1,345 1,345 1,345
    Width mm 900 900 900
    Depth mm 320 320 320
Weight Unit kg 108 108 108
Piping connections Liquid OD mm 9.52 9.52 9.52
  Gas OD mm 15.90 15.90 15.90
  Drain OD mm 26 26 26
  Level difference IU - OU Max. m 30.0 30.0 30.0
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Sound power level Heating Nom. dBA 64 (3) 64 (3) 66 (3)
  Cooling Nom. dBA 64 (4) 66 (4) 69 (4)
Sound pressure level Heating Nom. dBA 51 (5) 51 (5) 52 (5)
  Cooling Nom. dBA 50 (6) 52 (6) 54 (6)
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5
  Charge TCO2Eq 6.3 6.3 6.3
  Charge kg 3.0 3.0 3.0
Power supply Name   W1 W1 W1
  Phase   3N~ 3N~ 3N~
  Frequency Hz 50 50 50
  Voltage V 400 400 400
Current Recommended fuses A 20 20 20
Notes (1) - Operation range heating (outdoor unit): range increase by support back-up heater. See separate drawing for operation range. (1) - Operation range heating (outdoor unit): range increase by support back-up heater. See separate drawing for operation range. (1) - Operation range heating (outdoor unit): range increase by support back-up heater. See separate drawing for operation range.
  (2) - Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range. (2) - Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range. (2) - Operation range domestic hot water (outdoor unit): range increase by support booster heater or backup heater. See separate drawing for operation range.
  (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (4) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (4) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C) (4) - Condition: Ta 35°C - LWE 7°C ( DT = 5°C)
  (5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 3 (5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C). (5) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 3
  (6) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta 35°C - LWE 7°C ( DT = (6) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta 35°C - LWE 7°C ( DT = 5°C). (6) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta 35°C - LWE 7°C ( DT =
  (7) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (7) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. (7) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information.
  (8) - Down to 3m with recharging of the outdoor unit. Please refer to the installation manual of the outdoor unit. (8) - Down to 3m with recharging of the outdoor unit. Please refer to the installation manual of the outdoor unit. (8) - Down to 3m with recharging of the outdoor unit. Please refer to the installation manual of the outdoor unit.
  (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases (9) - Contains fluorinated greenhouse gases