Specifications Table for ERGA04-08EVA

ERGA04EAV3A ERGA06EAV3A ERGA08EAV3A
Dimensions Unit Height mm 740 740 740
    Width mm 884 884 884
    Depth mm 388 388 388
Weight Unit kg 58.5 58.5 58.5
Piping connections Liquid OD mm 6.35 6.35 6.35
  Gas OD mm 15.9 15.9 15.9
  Drain OD mm 18 18 18
  Level difference IU - OU Max. m 20.0 20.0 20.0
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Sound power level Heating Nom. dBA 58 (1) 60 (1) 62 (1)
  Cooling Nom. dBA 61 (1) 62 (1) 62 (1)
Sound pressure level Heating Nom. dBA 44 (1) 47 (1) 49 (1)
  Cooling Nom. dBA 48 (1) 49 (1) 50 (1)
Refrigerant Type   R-32 R-32 R-32
  GWP   675.0 675.0 675.0
  Charge TCO2Eq 1.01 1.01 1.01
  Charge kg 1.50 1.50 1.50
Power supply Name   V3 V3 V3
  Phase   1N~ 1N~ 1N~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
Current Recommended fuses A 16 16 16
Notes (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)