Product Features
- Outdoor unit extracts heat from the outdoor air, even at -25°C
Benefits
-
Guaranteed operation down to -25°C
Daikin units are suitable for all climates, even withstanding severe winter conditions with an operation range down to -25°C
Technical details
Documentation






Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
, EHVZ-D6V(G), EHVZ-D9W(G)_4PEN495249-1A_2018_11_Installer reference guide_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PEN496758-1A_2018_11_installer reference guide_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PBG495248-1B_2019_06_installer reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PBG495249-1A_2018_11_Installer reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PBG496758-1A_2018_11_installer reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PHR495248-1B_2019_06_installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PHR495249-1A_2018_11_Installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PHR496758-1A_2018_11_installer reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PCS495248-1B_2019_06_installer reference guide_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PCS495249-1A_2018_11_Installer reference guide_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PCS496758-1A_2018_11_installer reference guide_Czech.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PDA495248-1B_2019_06_installer reference guide_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PDA495249-1A_2018_11_Installer reference guide_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PDA496758-1A_2018_11_installer reference guide_Danish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PNL495248-1B_2019_06_installer reference guide_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PNL495249-1A_2018_11_Installer reference guide_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PNL496758-1A_2018_11_installer reference guide_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PET495248-1B_2019_06_installer reference guide_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PET495249-1A_2018_11_Installer reference guide_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PET496758-1A_2018_11_installer reference guide_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PFI495248-1B_2019_06_installer reference guide_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PFI496758-1A_2018_11_installer reference guide_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PFR495248-1B_2019_06_installer reference guide_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PFR495249-1A_2018_11_Installer reference guide_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PFR496758-1A_2018_11_installer reference guide_French.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PDE495248-1B_2019_06_installer reference guide_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PDE495249-1A_2018_11_Installer reference guide_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PDE496758-1A_2018_11_installer reference guide_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PEL495248-1B_2019_06_installer reference guide_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PEL495249-1A_2018_11_Installer reference guide_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PEL496758-1A_2018_11_installer reference guide_Greek.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.

, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PHU495248-1B_2019_06_installer reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PHU495249-1A_2018_11_Installer reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PHU496758-1A_2018_11_installer reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.

, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PIT495248-1B_2019_06_installer reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PIT495249-1A_2018_11_Installer reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PIT496758-1A_2018_11_installer reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.

, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PLV495248-1B_2019_06_installer reference guide_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PLV496758-1A_2018_11_installer reference guide_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PLT495248-1A_2018_11_installer reference guide_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PLT495249-1A_2018_11_Installer reference guide_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PLT496758-1A_2018_11_installer reference guide_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.

, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PNO495248-1B_2019_06_installer reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PNO495249-1A_2018_11_Installer reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PNO496758-1A_2018_11_installer reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PPL495248-1B_2019_06_installer reference guide_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PPL495249-1A_2018_11_Installer reference guide_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PPL496758-1A_2018_11_installer reference guide_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PPT495248-1B_2019_06_installer reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PPT495249-1A_2018_11_Installer reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PPT496758-1A_2018_11_installer reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PRO495248-1B_2019_06_installer reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PRO495249-1A_2018_11_Installer reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PRO496758-1A_2018_11_installer reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PRU495248-1B_2019_06_installer reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PRU495249-1A_2018_11_Installer reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PRU496758-1A_2018_11_installer reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.

, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PSK495248-1B_2019_06_installer reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PSK495249-1A_2018_11_Installer reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PSK496758-1A_2018_11_installer reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PSL495248-1B_2019_06_installer reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PSL495249-1A_2018_11_Installer reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PSL496758-1A_2018_11_installer reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PES495248-1B_2019_06_installer reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PES495249-1A_2018_11_Installer reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PES496758-1A_2018_11_installer reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PSV495248-1B_2019_06_installer reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PSV495249-1A_2018_11_Installer reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PSV496758-1A_2018_11_installer reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PTR495248-1B_2019_06_installer reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PTR495249-1A_2018_11_Installer reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHBH-D9W, EHBH-D6V, EHBX-D9W, EHBX-D6V_4PTR496758-1A_2018_11_installer reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


, EHVH-D9W(G), EHVH-D6V(G), EHVX-D9W(G), EHVH-D6V(G)_4PUK495248-1B_2019_06_installer reference guide_Ukrainian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVZ-D6V(G), EHVZ-D9W(G)_4PUK495249-1A_2018_11_Installer reference guide_Ukrainian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.



















Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.




Sorry, we could not find any documents in this category.










Sorry, we could not find any documents in this category.










Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G)_4PEN499573-1A_2018_11_User reference guide_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G)_4PBG499573-1A_2018_11_User reference guide_Bulgarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G)_4PHR499573-1A_2018_11_User reference guide_Croatian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G)_4PET499573-1A_2018_11_User reference guide_Estonian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G)_4PFI499573-1A_2018_11_User reference guide_Finnish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G)_4PHU499573-1A_2018_11_User reference guide_Hungarian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G)_4PIT499573-1A_2018_11_User reference guide_Italian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G)_4PLV499573-1A_2018_11_User reference guide_Latvian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G)_4PLT499573-1A_2018_11_User reference guide_Lithuanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G)_4PNO499573-1A_2018_11_User reference guide_Norwegian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G)_4PPT499573-1A_2018_11_User reference guide_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G)_4PRO499573-1A_2018_11_User reference guide_Romanian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G)_4PRU499573-1A_2018_11_User reference guide_Russian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
, EHVH-D9W(G), EHVH-D6V(G)_4PSK499573-1A_2018_11_User reference guide_Slovakian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G)_4PSL499573-1A_2018_11_User reference guide_Slovenian.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G)_4PES499573-1A_2018_11_User reference guide_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G)_4PSV499573-1A_2018_11_User reference guide_Swedish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
, EHVH-D9W(G), EHVH-D6V(G)_4PTR499573-1A_2018_11_User reference guide_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)