Specifications Table for EPRA014-018DW

EPRA14DAW1 EPRA16DAW1 EPRA18DAW1
Dimensions Unit Height mm 1,003 1,003 1,003
    Width mm 1,270 1,270 1,270
    Depth mm 533 533 533
Weight Unit kg 151 151 151
Piping connections Level difference IU - OU Max. m 10.0 10.0 10.0
Sound power level Heating Nom. dBA 56.0 (1) 56.0 (1) 59.0 (1)
  Cooling Nom. dBA 56.0 (1) 56.0 (1) 59.0 (1)
Sound pressure level Heating Nom. dBA 43.0 (2) 43.0 (2) 48.0 (2)
  Cooling Nom. dBA 43.0 (2) 43.0 (2) 48.0 (2)
Refrigerant Type   R-32 R-32 R-32
  GWP   675.0 675.0 675.0
  Charge TCO2Eq 2.84 2.84 2.84
  Charge kg 4.20 4.20 4.20
Power supply Name   W1 W1 W1
  Phase   3~ 3~ 3~
  Frequency Hz 50 50 50
  Voltage V 400 400 400
Current Recommended fuses A 16 16 16
Notes (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 3 (2) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 3 (2) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 3
  (3) - Percentage of heating capacity at Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Percentage of heating capacity at Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Percentage of heating capacity at Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)