Specifications Table for EPGA011-016DV

EPGA11DAV3 EPGA14DAV3 EPGA16DAV3
Dimensions Unit Height mm 1,440 1,440 1,440
    Width mm 1,160 1,160 1,160
    Depth mm 380 380 380
Weight Unit kg 143 143 143
Operation range Cooling Min. °CDB 10 10 10
    Max. °CDB 43 43 43
  Domestic hot water Max. °CDB 35 35 35
    Min. °CDB -28 -28 -28
Piping connections Level difference IU - OU Max. m 10.0 10.0 10.0
Sound power level Heating Nom. dBA 64.0 (1) 64.0 (1) 66.0 (1)
  Cooling Nom. dBA 68.0 (1) 68.0 (1) 68.0 (1)
Sound pressure level Heating Nom. dBA 48.0 (2) 49.0 (2) 52.0 (2)
  Cooling Nom. dBA 55.0 (3) 55.0 (3) 55.0 (3)
Refrigerant Type   R-32 R-32 R-32
  GWP   675.0 675.0 675.0
  Charge TCO2Eq 2.36 2.36 2.36
  Charge kg 3.50 3.50 3.50
Power supply Name   V3 V3 V3
  Phase   1N~ 1N~ 1N~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
Current Recommended fuses A 32 32 32
Notes (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 3 (2) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 3 (2) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 3
  (3) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta 35°C - LWE 7°C ( DT = (3) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta 35°C - LWE 7°C ( DT = (3) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta 35°C - LWE 7°C ( DT =