DX coil for air processing

EKVDX-A

Post heating or cooling of fresh air to lower the load on the air conditioning system

EKVDX-A

Product Features

  • Creates a high quality indoor environment by pre conditioning incoming fresh air
  • Maximum installation flexibility thanks to separate DX coil
  • Can be integrated in both R-32/R-410A VRV systems
  • Wide range of units covering fresh air flows of 500 up to 2,000 m³/h
  • High ESP up to 150Pa
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
General safety precautions