|
EKSV21P1 |
EKSV26P1 |
Mounting |
Vertical |
Vertical |
Dimensions |
Unit |
Height |
Mm |
2,000 |
2,000 |
|
|
Width |
Mm |
1,006 |
1,300 |
|
|
Depth |
Mm |
85 |
85 |
Weight |
Unit |
kg |
35 |
42 |
Volume |
l |
1.3 |
1.7 |
Coating |
Micro-therm (absorption max. 96%, Emission ca. 5% +/-2%) |
Micro-therm (absorption max. 96%, Emission ca. 5% +/-2%) |
Absorber |
Harp-shaped copper pipe register with laser-welded highly selective coated aluminium plate |
Harp-shaped copper pipe register with laser-welded highly selective coated aluminium plate |
Glazing |
Single pane safety glass, transmission +/- 92% |
Single pane safety glass, transmission +/- 92% |
Operating pressure |
Max. |
bar |
6 |
6 |
Thermal performance |
Thermal capacity |
kJ/K |
4.9 |
6.5 |