Specifications Table for EKSRPS4A

EKSRPS4A EKSRPS4AB EKSRPS4A.
Auxiliary Solstandby W 2.00    
  Annual auxiliary electricity consumption Qaux kWh 78    
  Solpump W 33    
Stand still temperature Max. °C 85    
Dimensions Packed unit Width mm 310    
    Height mm 903    
    Depth mm 260    
  Unit Width mm 142 142 142
    Depth mm 230 230 230
    Height mm 815 815 815
Weight Packed unit kg 7    
  Unit kg 6 6.4 6
Pump Power input W 60    
  Nr of speeds PWM    
Operation range Ambient temperature Max. °C 40    
    Min. °C 5    
Operating pressure Max. bar   0  
Packing Weight kg 1    
  Material Carton    
Mounting On side of tank    
Control Type Digital temperature difference controller with plain text display    
  Power consumption W 2 2 2
Voltage range Min. % -15    
  Max. % 10    
Power supply Frequency Hz 50 50 50
  Voltage V 230 230 230
  Phase 1~    
Sensor Storage tank sensor Pt1000    
Power supply intake Indoor unit    
Mounting   On side of tank On side of tank
Control Type     Digital temperature difference controller with plain text display Digital temperature difference controller with plain text display
Power supply Phase     1~ 1~
Power supply intake   Indoor unit Indoor unit