EKSRPS3 | EKSRPS4 | ||||
---|---|---|---|---|---|
Mounting | On side of tank | On side of tank | |||
Dimensions | Unit | Height | mm | 815 | 815 |
Width | mm | 230 | 142 | ||
Depth | mm | 142 | 230 | ||
Weight | Unit | kg | 6 | ||
Operating pressure | Max. | bar | 0 | ||
Control | Type | Digital temperature difference controller with plain text display | Digital temperature difference controller with plain text display | ||
Power consumption | W | 2 | 2 | ||
Power supply | Phase | 1~ | |||
Frequency | Hz | 50 | 50 | ||
Voltage | V | 230 | 230 | ||
Power supply intake | Indoor unit |