Specifications Table for EKHWSU-B3V3

EKHWSU150B3V3 EKHWSU200B3V3 EKHWSU300B3V3
Casing Colour   Neutral white Neutral white Neutral white
  Material   Epoxy-coated mild steel Epoxy-coated mild steel Epoxy-coated mild steel
Dimensions Unit Height Tank mm 900 1,150 1,600
    Width mm 580 580 580
    Depth mm 580 580 580
Weight Unit Empty kg 38 46 60
Tank Water volume l 150 200 285
  Material   Stainless steel (DIN 1.4521) Stainless steel (DIN 1.4521) Stainless steel (DIN 1.4521)
  Energy efficiency class   C C C
  Standing heat loss W 65 74 91
Booster heater Capacity kW 3 3 3
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897