|
EKHWS150D3V3 |
EKHWS180D3V3 |
EKHWS200D3V3 |
EKHWS250D3V3 |
EKHWS300D3V3 |
Casing |
Colour |
|
Neutral white |
Neutral white |
Neutral white |
Neutral white |
Neutral white |
|
Material |
|
Epoxy coated steel, Epoxy-coated mild steel |
Epoxy coated steel, Epoxy-coated mild steel |
Epoxy coated steel, Epoxy-coated mild steel |
Epoxy coated steel, Epoxy-coated mild steel |
Epoxy coated steel, Epoxy-coated mild steel |
Dimensions |
Unit |
Height |
Tank |
Mm |
1,000 |
1,164 |
1,264 |
1,535 |
1,745 |
|
|
Diameter |
Mm |
595 |
595 |
595 |
595 |
595 |
Weight |
Unit |
Empty |
kg |
45 |
50 |
53 |
58 |
63 |
|
|
Full |
kg |
190 |
224 |
245 |
300 |
355 |
Tank |
Water volume |
l |
145 |
174 |
192 |
242 |
292 |
|
Material |
|
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
|
Maximum water temperature |
°C |
75 |
75 |
75 |
75 |
75 |
|
Energy efficiency class |
|
B |
B |
B |
B |
B |
|
Standing heat loss |
W |
45 |
50 |
55 |
60 |
68 |
Heat exchanger |
Domestic hot water |
Quantity |
|
1 |
1 |
1 |
1 |
1 |
|
|
Tube material |
|
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
Stainless steel (EN 1.4521) |
|
|
Face area |
m² |
1.050 |
1.400 |
1.800 |
1.800 |
1.800 |
|
|
Internal coil volume |
l |
4.9 |
6.5 |
8.2 |
8.2 |
8.2 |
|
|
Operating pressure |
bar |
10 |
10 |
10 |
10 |
10 |
Booster heater |
Capacity |
kW |
3 |
3 |
3 |
3 |
3 |
Notes |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |
(1) - Heatloss according to EN12897 |