Specifications Table for EKHWS-BA3Z2

EKHWS200BA3Z2 EKHWS300BA3Z2
Casing Colour   Neutral white Neutral white
  Material   Epoxy-coated mild steel Epoxy-coated mild steel
Dimensions Unit Height Tank mm 1,195 1,645
    Width mm 595 595
    Depth mm 595 595
Weight Unit Empty kg 49 62
Tank Water volume l 200 285
  Material   Stainless steel (DIN 1.4521) Stainless steel (DIN 1.4521)
  Energy efficiency class   C C
Booster heater Capacity kW 3 3
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897