Specifications Table for EKHWS-BA3V3

EKHWS150BA3V3 EKHWS200BA3V3 EKHWS300BA3V3
Casing Colour   Neutral white Neutral white Neutral white
  Material   Epoxy-coated mild steel Epoxy-coated mild steel Epoxy-coated mild steel
Dimensions Unit Height Tank mm 945 1,195 1,645
    Width mm 595 595 595
    Depth mm 595 595 595
Weight Unit Empty kg 42 49 62
Tank Water volume l 150 200 285
  Material   Stainless steel (DIN 1.4521) Stainless steel (DIN 1.4521) Stainless steel (DIN 1.4521)
  Energy efficiency class   C C C
Booster heater Capacity kW 3 3 3
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897