Specifications Table for EKHWS-B3V3

EKHWS150B3V3 EKHWS200B3V3 EKHWS300B3V3
Casing Colour   Neutral white Neutral white Neutral white
  Material   Epoxy-coated mild steel Epoxy-coated mild steel Epoxy-coated mild steel
Dimensions Unit Height Tank mm 900 1,150 1,600
    Width mm 580 580 580
    Depth mm 580 580 580
Weight Unit Empty kg 37 45 59
Tank Water volume l 150 200 285
  Material   Stainless steel (DIN 1.4521) Stainless steel (DIN 1.4521) Stainless steel (DIN 1.4521)
  Energy efficiency class   C C C
Booster heater Capacity kW 3 3 3
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897