Specifications Table for EKHWP-PB

EKHWP300PB EKHWP500PB
Mounting Floor Floor
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height Tank mm 1,650 1,660
    Width mm 595 790
    Depth mm 615 790
Weight Unit Empty kg 58 89
    Full kg 358 589
Tank Water volume l 294 477
  Material   Polypropylen Polypropylen
  Maximum water temperature °C 85 85
  Energy efficiency class   B B
Heat exchanger Domestic hot water Quantity   1 1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)
    Internal coil volume l 27.1 28.1
    Operating pressure bar 6 6
    Average specifc thermal output W/K 2,790 2,825
  Charging Quantity   1 1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)
    Internal coil volume l 13 18
    Operating pressure bar 3 3
    Average specifc thermal output W/K 1,300 1,800
  Auxiliary solar heating Quantity   1
    Tube material   Stainless steel (DIN 1.4404)
    Internal coil volume l   4
    Operating pressure bar   3
    Average specifc thermal output W/K   280
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C
  (5) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump (5) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump
  (6) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump (6) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump
  (7) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump (7) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump
  (8) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump (8) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump