Specifications Table for EKHWMXB-C

EKHWMXB300CA EKHWMXB500CA
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1,891 1,896
    Width mm 595 790
    Depth mm 615 790
Weight Unit kg 69 91
Sound power level Nom. dBA 42 (5), 42 (6) 42 (5), 46 (6)
Sound pressure level Nom. dBA 28 (5), 28 (6) 28 (5), 32 (6)
Power supply Name   V3 V3
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
Notes (1) - TKW = 10°C/TWW = 40°C/TSP = 50°C (1) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  (2) - TKW = 10°C/TWW = 40°C/TSP = 60°C (2) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 65°C (3) - TKW = 10°C/TWW = 40°C/TSP = 65°C
  (4) - Heat up of tank only with heat pump, no electrical heater (4) - Heat up of tank only with heat pump, no electrical heater
  (5) - EBLQ05C2V3 (5) - EBLQ05C2V3
  (6) - EBLQ07C2V3 (6) - EBLQ07C2V3