Specifications Table for EKHVMYD-AB

EKHVMYD50ABV1 EKHVMYD80ABV1
Casing Colour   Metallic grey Metallic grey
  Material   Precoated sheet metal Precoated sheet metal
Dimensions Unit Height mm 705 705
    Width mm 600 600
    Depth mm 695 695
Weight Unit kg 120 120
Refrigerant Type   R-134a R-134a
  Charge kg 2.0 2.0
Sound power level Nom. dBA 54.0 (4) 55.0 (4)
Sound pressure level Nom. dBA 40.0 (5), 43.0 (6), 0.0 (7), 0.0 (8) 42.0 (5), 43.0 (6), 0.0 (7), 0.0 (8)
Power supply Name   V1 V1
  Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 220-240 220-240
Current Recommended fuses A 20 20
Notes (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (2) - EW 40°C; LW 45°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB (2) - EW 40°C; LW 45°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB
  (3) - For water Dt 5°C (3) - For water Dt 5°C
  (4) - dBA = A-weighted sound power level (A-scale according to IEC) (4) - dBA = A-weighted sound power level (A-scale according to IEC)
  (5) - Sound levels are measured at: EW 55°C; LW 65°C (5) - Sound levels are measured at: EW 55°C; LW 65°C
  (6) - Sound levels are measured at: EW 70°C; LW 80°C (6) - Sound levels are measured at: EW 70°C; LW 80°C
  (7) - Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections. (7) - Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections.
  (8) - EW = entering water temperature - LW = leaving water temperature (8) - EW = entering water temperature - LW = leaving water temperature
  (9) - See separate drawing for operation range (9) - See separate drawing for operation range
  (10) - In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax (10) - In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax
  (11) - European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. (11) - European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A.
  (12) - Zsys: system impedance (12) - Zsys: system impedance
  (13) - Short-circuit power (13) - Short-circuit power