|
EKHVMRD50ABV1 |
EKHVMRD80ABV1 |
Casing |
Colour |
|
Metallic grey |
Metallic grey |
|
Material |
|
Precoated sheet metal |
Precoated sheet metal |
Dimensions |
Unit |
Height |
Mm |
705 |
705 |
|
|
Width |
Mm |
600 |
600 |
|
|
Depth |
Mm |
695 |
695 |
Weight |
Unit |
kg |
92 |
92 |
Refrigerant |
Type |
|
R-134a |
R-134a |
|
Charge |
kg |
2.0 |
2.0 |
Sound power level |
Nom. |
dBA |
54.0 (4) |
55.0 (4) |
Sound pressure level |
Nom. |
dBA |
40.0 (5), 43.0 (6), 0.0 (7), 0.0 (8) |
42.0 (5), 43.0 (6), 0.0 (7), 0.0 (8) |
Power supply |
Name |
|
V1 |
V1 |
|
Phase |
|
1~ |
1~ |
|
Frequency |
Hz |
50 |
50 |
|
Voltage |
V |
220-240 |
220-240 |
Current |
Recommended fuses |
A |
20 |
20 |
Notes |
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
(1) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB |
|
(2) - EW 40°C; LW 45°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB |
(2) - EW 40°C; LW 45°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB |
|
(3) - For water Dt 5°C |
(3) - For water Dt 5°C |
|
(4) - dBA = A-weighted sound power level (A-scale according to IEC) |
(4) - dBA = A-weighted sound power level (A-scale according to IEC) |
|
(5) - Sound levels are measured at: EW 55°C; LW 65°C |
(5) - Sound levels are measured at: EW 55°C; LW 65°C |
|
(6) - Sound levels are measured at: EW 70°C; LW 80°C |
(6) - Sound levels are measured at: EW 70°C; LW 80°C |
|
(7) - Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections. |
(7) - Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections. |
|
(8) - EW = entering water temperature - LW = leaving water temperature |
(8) - EW = entering water temperature - LW = leaving water temperature |
|
(9) - See separate drawing for operation range |
(9) - See separate drawing for operation range |
|
(10) - In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax |
(10) - In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax |
|
(11) - European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. |
(11) - European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. |
|
(12) - Zsys: system impedance |
(12) - Zsys: system impedance |
|
(13) - Short-circuit power |
(13) - Short-circuit power |