EKHHP500AC2V3 | EKHHP300AC2V3 | EKHHP500AA2V3 (Archived) | EKHHP300AA2V3 (Archived) | EKHHP300AB2V3 (Archived) | EKHHP500AB2V3 (Archived) | ||||
---|---|---|---|---|---|---|---|---|---|
Casing | Colour | Traffic white (RAL9016) / Dark grey (RAL7011) | Traffic white (RAL9016) / Dark grey (RAL7011) | Traffic white (RAL9016) / Dark grey (RAL7011) | Traffic white (RAL9016) / Dark grey (RAL7011) | Traffic white (RAL9016) / Dark grey (RAL7011) | Traffic white (RAL9016) / Dark grey (RAL7011) | ||
Dimensions | Unit | Height | mm | 1,778 | 1,772 | 1,750 | 1,750 | 1,772 | 1,778 |
Width | mm | 790 | 595 | 790 | 615 | 595 | 790 | ||
Depth | mm | 790 | 615 | 790 | 615 | 615 | 790 | ||
Weight | Unit | kg | 80 | 70 | 80 | 70 | 70 | 80 | |
PED | Category | Category I | Category I | Category I | Category I | Category I | Category I | ||
Refrigerant | Type | R-410A | R-410A | R-410A | R-410A | R-410A | R-410A | ||
GWP | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | |||||
Sound power level | Nom. | dBA | 39 | 39 | 0 | 0 | 39 | 39 | |
Sound pressure level | Nom. | dBA | 0 | 0 | 0 | 0 | 0 | 0 | |
Power supply | Phase | 1~ | 1~ | 3N~ | 3N~ | 1~ | 1~ | ||
Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | ||
Voltage | V | 230 | 230 | 230 | 230 | 230 | 230 | ||
Current | Recommended fuses | A | 16 | 16 | 16 | 16 | 16 | 16 | |
Notes | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 |