Product Features
- Quiet operation: with 53 dBA, one of the most silent products in its kind
- Easy handling: thanks to its compact size, it can easily pass through the doorway
- Enhanced comfort: the 3 operating modes will give an answer to all your needs
- Wide operation range: down to -7 ⁰C outside temperature with the heat pump, below -7 ⁰C electrical heating element support
Technical details
Documentation
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AAV3(3),EKHH2E-BV33_Eco Declaration of Conformity.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.