Product Features
- Quiet operation: with 53 dBA, one of the most silent products in its kind
- Easy handling: thanks to its compact size, it can easily pass through the doorway
- Enhanced comfort: the 3 operating modes will give an answer to all your needs
- Wide operation range: down to -7 ⁰C outside temperature with the heat pump, below -7 ⁰C electrical heating element support
Technical details
Documentation




AV3_Product Catalogue_ECPEN17-828_English.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
AV3_Product Catalogue_ECPBG17-828__Bulgarian_HR.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.



AV3_Product Catalogue_ECPNL-BE17-828_Dutch.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
AV3_Product Catalogue_ECPDE17-828_German.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
AV3_Product Catalogue_ECPIT17-828_Italian_HR.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

AV3_Product Catalogue_ECPPL17-828_Polish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
AV3_Product Catalogue_ECPPT17-828_Portuguese.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
AV3_Product Catalogue_ECPES17-828_Spanish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)

AV3_Product Catalogue_ECPTR17-828_Turkish.pdf/jcr:content/renditions/cq5dam.web.1280.1280.jpeg)
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.