| EKHBRD011ADY17 / ERRQ011AAY1 | EKHBRD014ADY17 / ERRQ014AAY1 | EKHBRD016ADY17 / ERRQ016AAY1 | |||||
|---|---|---|---|---|---|---|---|
| Heating capacity | Nom. | kW | 11.3, 11.0, 11.2 | 14.5, 14.0, 14.4 | 16.0, 16.0, 16.0 | ||
| Power input | Heating | Nom. | kW | 3.80, 4.40, 2.67 | 5.02, 5.65, 3.87 | 5.86, 6.65, 4.31 | |
| COP | 2.97, 2.50, 4.20 | 2.89, 2.48, 3.72 | 2.73, 2.41, 3.72 | ||||
| Space heating | Average climate water outlet 55°C | General | SCOP | 2.96 | 2.98 | 3.01 | |
| Seasonal space heating eff. class | A+ | A+ | A+ | ||||
| Average climate water outlet 35°C | General | SCOP | 2.70 | 2.81 | 2.88 | ||
| Seasonal space heating eff. class | C | B | B | ||||
| Notes | (1) - EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB | (1) - EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB | (1) - EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB | ||||
| (2) - EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB | (2) - EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB | (2) - EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB | |||||
| (3) - EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB | (3) - EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB | (3) - EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB | |||||