Specifications Table for EKHBRD-ADV17 / ERRQ-AV1

EKHBRD016ADV17 / ERRQ016AAV1 EKHBRD011ADV17 / ERRQ011AAV1 EKHBRD014ADV17 / ERRQ014AAV1
Heating capacity Nom. kW 16.0 (1), 16.0 (2), 16.0 (3) 11.3 (1), 11.0 (2), 11.2 (3) 14.5 (1), 14.0 (2), 14.4 (3)
Power input Heating Nom. kW 5.86 (1), 6.65 (2), 4.31 (3) 3.80 (1), 4.40 (2), 2.67 (3) 5.02 (1), 5.65 (2), 3.87 (3)
COP 2.73 (1), 2.41 (2), 3.72 (3) 2.97 (1), 2.50 (2), 4.20 (3) 2.89 (1), 2.48 (2), 3.72 (3)
Space heating Average climate water outlet 55°C General SCOP   3.01 2.96 2.98
      Seasonal space heating eff. class   A+ A+ A+
      ηs (Seasonal space heating efficiency) % 117 115 116
  Average climate water outlet 35°C General SCOP   2.88 2.70 2.81
      ηs (Seasonal space heating efficiency) % 112 105 110
      Seasonal space heating eff. class   B C B
Notes (1) - EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB (1) - EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB (1) - EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB
  (2) - EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB (2) - EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB (2) - EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB
  (3) - EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB (3) - EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB (3) - EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB