Product Features
- Energy efficient heating only system based on air to water heat pump technology
- Single phase floor standing indoor unit up to 16kW
- High temperature application: up to 80°C without electric heater
- Easy replacement of existing boiler, without changing heating pipes
- Combinable with high temperature radiators
- Low energy bills and low CO2 emissions
- Inverter controlled scroll compressor
- Outdoor unit extracts heat from the outdoor air, even at -20°C
- Single phase outdoor unit with bottom plate heater
Benefits
-
Guaranteed operation down to -20°C
Daikin Altherma is suitable for all climates, even withstanding severe winter conditions with an operation range down to -20°C
-
Inverter
Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
Technical details
Documentation



Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.
Sorry, we could not find any documents in this category.










Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.


Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.





Sorry, we could not find any documents in this category.